Catalog navigation
CAD模型选择
可提供的产品: 30
HELP_VARIABLE
Company
Nitrogen Springs
Description
KD 120 - Minima altezza, massima forza
Bill of material
KD120-50.3-C
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
150 mm
RD
Rod Diameter
100 mm
P
Pressure
bar
PMIN
Pressione minima
20 bar
CX
Working stroke
mm
输入参数值: CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm^3
S
Surface
78.53 cm^2
MAXSPEED
Maximum speed
1.800 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature min
80 °C
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型