Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KDCT - electromagnet
Bill of material
KDCT1632-12V
MODEL
Model
KDCT1632-12V
LV1
LV1 type
electromagnet
CODE
Code
KDCT
VAR10
No.
VAR15
DY
FIX02
D
16 mm
FIX04
L
32 mm
FIX06
M
4
FIX08
Z
8 mm
FIX10
ZL
30 g
FIX12
YXCD
200 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models