Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KDG4027
Bill of material
KDG4027-L2.5-50-BC01-P10R30-JS1-BA-T2
MODEL
Model
KDG40
CB
Cylinder bore
27
SD
Screw diameter
8
AC
Accuracy
LEAD
Lead
2.5
STROKE
Stroke
MP
Motor position
IM
Installation method
MB
Motor brand
RS
Rotate speed
ST
Sensor type
NS
Number of sensor
LCT
Load connection type
L1
120.5
MOTOR
Motor
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models