Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SMC
Description
KDM6-X955-1 - ø2 One-touch Fittings Rectangular Multi-connector
Bill of material
KDM6-02-X955-1
NO
No.of connecting tubes
6
OD
Tubing O.D.
ø2 mm
MODEL
Model
KDM6-02-X955-1
CNSMASSEXACT
Mass
42.6 g
COLOR
Color of release button
Light gray
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir