Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KCC Precision
Description
KDS Ellipstical Type - Vaccum PAD
Bill of material
KDS-20x50ER-
A
Diameter
mm
C
Height
13 mm
K
Connection Diameter
6 mm
MTRL
Material
F
PAD Function
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KCC Precision
    KDS Bellows Type - Vaccum PAD
    KCC Precision
    DSA2 Holder 20-50 - Vaccum Unit
    KCC Precision
    DSA2 Holder 1015 - Vaccum Unit
    KCC Precision
    DSA2 Holder 10-15 - Vaccum Unit
    KCC Precision
    KDS Standard Type - Vaccum PAD
    Norgren
    M/58300 - Flat Suction Cups
Previews
3D
Dimension
2D
Download CAD models