Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KCC Precision
Description
KDS Soft_Flat Type - Vaccum PAD
Bill of material
KDS30FR-
A
Diameter
30 mm
C
Height
15.0 mm
K
Connection Diameter
6.0 mm
MTRL
Material
F
PAD Function
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models