Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Special Springs
Description
KE 12000 - Massima forza, tenuta pistone + SKUDO
Bill of material
KE12000-025-B-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
120 mm
RD
Rod Diameter
70 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
SKUDO
Cylinder active protection
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
V
Volume
cm3
S
Surface
78,54 cm2
MAXSPEEED
Maximum speed
0.8 m/s
W
Weight
Kg
SPM
Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models