Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
KE - Metal bellows couplings with flange hub on both sides
Bill of material
KE 140 / 2W - D1=68 / D2=48 / t=7.5 / b=11 / c=80 - 8xM5 / L=48
CNSORDERNO
Order number
SIZE
Size
TN
Nominal torque
Nm
D1
Diameter ØD1
68 mm
D2
Diameter ØD2
48 mm
L
Length L
48.00 mm
A
Outer diameter ØA
88.5 mm
BELLOW
Bellows type
MI
Moment of inertia
1.00 10^-3kgm^2
TS
Torsional stiffness
32 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
0.3 mm
MAXSL
Max. shaft-misalignment lateral
0.10 mm
ASR
Axial spring rate
210 N/mm
LSR
Lateral spring rate
7000 N/mm
MRS
Maximum rotational speed
32000 Upm
WEIGHT
Mass approx.
0.80 kg
B
Length B
11.0 mm
C
Diameter ØC
80.0 mm
F
Thread F
8 x M 5
MT
Max. torque
8 Nm
S
Length S
9.0 mm
T
Length T
7.5 mm
PDF
Datasheet
Download
LINK
Website link
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models