Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
KESW, KESSW - Parallel Keys - Tapped Counterbore Type - Round
Bill of material
KESW12-50
PN
Part Number
MAT
Material
TS
Tensile Strength
600 or More N/mm2
B
mm
BTOL
B Tolerance
mm
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
ALT1
Changes Overall Length
LC
LC 1mm Increment
mm
LTOL
L Tolerance
mm
H
mm
HTOL
H Tolerance
mm
DD
d
mm
DD1
d1
mm
HH
h
mm
BB
b
mm
M
M (Coarse Thread)
C
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models