Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1 1/2 x 1" - 1 1/2 x 1" aus GG 22, für Rollenkette nach DIN 8187 - ISO/R 606
Bill of material
Einfachkettenrad aus GG 22 1 1/2 x 1", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 321-700-076GG
CNSORDERNO
order number
Z
Number of Teeth
DE
Dimensions
mm
DP
Dimensions
mm
DM
Dimensions
mm
D1
Dimensions
mm
A
Dimensions
mm
R3
Tooth tip rounding
38 mm
C
Width of the rounding
4.0 mm
B1
Gear width
mm
SB1
Gear width b1
mm
B2
Gear width
mm
B3
Gear width
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models