Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Keyboard drawer 2 U - for a 482.6 mm (19˝) attachment level
Bill of material
7281.035
BEST
Part Number
7281.035
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Keyboard drawer, 2 U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
RAL 7035
GEW
Weight
7.100 kg
CNSECLASS51
27-18-92-19
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models