Catalog navigation
Селекция на CAD модел
Налични продукти: 33
HELP_VARIABLE
Company
Nitrogen Springs
Description
KF 24 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Bill of material
KF24-38.3-C
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
75 mm
RD
Rod Diameter
45 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
V
Volume
cm3
S
Surface
15.9 cm2
W
Weight
Kg
MAXSPEED
Maximum speed
1.8 m/s
TMIN
Temperature min
0 °C
TMAX
Temperature min
80 °C