Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
KFA__, KFD__, GKFA__, GKFD__, BKFA__, BKFD__, SKFA__, SKFD__, HKFA__, HKFD__, CKFA__, CKFD__, TKFA__, TKFD__, KKFA__, KGKFA__ - Locating Pins - Large Head, Tapered - Configurable Taper Angle, D and P Selectable Tolerance - Press Fit
Bill of material
KFAMS6-P6.00-L5-B1.5-E0.5-A15
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
SHP
Shape
DTS
D Tolerance Selection
PTS
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A
A Selection
deg
C
mm
W
(W)
0.0 mm
ALT1
Tapping
MH
MH (Coarse Thread)
0
LL2
0 mm
ALT2
Insertion Guide Machining
ALT3
Spherical Tip
ALT4
Air Vent
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models