您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KFG2H0704-00
SMC
bp4_air_line_equipment
fittings_and_tubing
KFG2 Inch-size Stainless Steel 316 Insert Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kfg2_inch/kfg2h_su_inch.prj},{NB=KFG2H0704-00},{OD=dia 1/4},{ODX=6.35},{ID=dia 5/32},{IDX=3.95},{MODEL=KFG2H0704-00},{H1=12},{H2=12},{L=25.2},{M=6.0},{D=3.3},{EA=6.0},{CNSMASSEXACT=16},{DV1=4.8},{DV2=10.6},{LH1=1.7},{LH2=7.5},{LH3=1.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
KFG2H (Inch) - Straight Union
Bill of material
KFG2H0704-00
OD
Applicable tube size O.D.(inch)
dia 1/4
dia 1/4
ID
Applicable tube size I.D.(inch)
dia 5/32
dia 5/32
MODEL
Model
KFG2H0704-00
KFG2H0704-00
H1
Width across flat
12
12
mm
H2
Width across flat
12
12
mm
L
25.2
25.2
mm
M
6.0
6.0
mm
D
3.3
3.3
mm
EA
Effective area
6.0
6.0
mm^2
CNSMASSEXACT
Mass
16
16
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.UD - Double DOUBLE STRAIGHT UNIONS Stainless steel 316L
FG INOX
16.02.2017
KFG2H (Inch) - Male Connector
SMC
28.09.2023
RJUM-01-ES - Liner Plain Bearing, Stainless Steel, mm
igus
20.07.2021
PHLN - 全塑无油衬套--标准型/精密型
A&T-3D Gallery
24.04.2024
KFG2V (Inch) - Swivel Elbow
SMC
28.09.2023
Fittings - Mod. X1590
Camozzi
16.05.2024
C2403-LH - BT-BT Tube Union Large Hex Straight
Brennan Industries
28.01.2021
KFG2L (Inch) - Male Elbow
SMC
28.09.2023
24125 - Straight male adaptor - BSP taper
Norgren
25.04.2024
MNSU - Union straight
MEDAN
23.11.2021
Fitting Groups 8 - Vacuum Cup Fittings
Norgren
17.11.2023
MNSC - Straight
MINDMAN
04.11.2021
MNSC - Straight
MEDAN
23.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求