Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
KFHTA__, GKFHTA__, SKFHTA__, CKFHTA__, KFHTD__, GKFHTD__, SKFHTD__, CKFHTD__ - Locating Pins - Shouldered - Taper Angle, D and P Selectable Tolerance - Tapped
Bill of material
KFHTAMS10-P7.00-L10-B2.0-E0.5-A15
PN
Part Number
MAT
Material
ST
Surface Treatment
SHP
Shape
DTS
D Tolerance Selection
PTS
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A
A Selectable
deg
H
mm
W
(W)
0.0 mm
M
M (Coarse)
LL
l
mm
ALT1
Wrench Flats Alteration
HC
HC 0.5mm Increment
mm
ALT2
Spherical Tip
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models