Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KFJM - Antivibration Mounts - Square Type
Bill of material
KFJM110-85
PN
Part No.
KFJM110-85
TS
Type Selection
Square Type
MATH
Material of Housing
Alloy Cast Class No.35
STH
Surface Treatment of Housing
Melamine Baking Finish
COLORH
Color of Housing
Black
MATB
Material of Bolt
JIS SS400 (AISI 1018 Steel Equivalent)
STB
Surface Treatment of Bolt
Bright Chromate
MATR
Material of Rubber
Chloroprene Rubber
COLORR
Color of Rubber
Black
HARDR
Hardness of Rubber
Shore A75
AC
Accessories
Nut (1Pc.), Washer (1Pc.), Level Washer (1 Pc.)
D
mm
L
mm
H
115 mm
HH
h
47 mm
DD
d
97 mm
M
12
BB
b
8 mm
LL
l
7.5 mm
MAA
Maximum Adjustment Amount
15 mm
TMB
Thickness of Mounting Bed
45 mm
SC
Spring Constant
3.7 kN/mm
AL
Allowable Load
2.8 kN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models