Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
KFNA__, KFND__, GKFNA__, GKFND__, BKFNA__, SKFNA__, SKFND__, HKFNA__, HKFND__, CKFNA__, CKFND__, TKFNA__, TKFND__, KKFNA__, KGKFNA__ - Locating Pins - Large Head, Tapered - Configurable Taper Angle, D and P Selectable Tolerance - Threaded
Bill of material
KFNAMS6-P6.50-L0-B2.0-E0.5-A15
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
SHP
Shape
DTS
D Tolerance Selection
PTS
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A
A Selection
deg
M
M (Coarse)
W
(W)
0.0 mm
ALT1
Tapping
MH
MH (Coarse Thread)
0
LL2
0 mm
ALT2
Spherical Tip
ALT3
Wrench Flats Alteration
SC
SC 1mm Increment
mm
ALT4
Wrench Hole Machining
Q
mm
ALT5
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models