Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
KFPBA, GKFPBA, SKFPBA, CKFPBA, MKFPBA, MGKFPBA, MCKFPBA - Locating Pins Large Head Round Tapered Type DP Tolerance, R Selectable
Bill of material
KFPBAMM6-P6.00-L5-B3.0-E2.5-R10
PN
Part No.
MAT
Material
ST
Surface Treatment
HARD
Hardness
Hardening Hardness 60~63HRC
DCS
D Class Selection
TSD
D Tolerance Selection
D
mm
DTOL
D Tolerance
mm
PCS
P Class Selection
TSP
P Tolerance Selection
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
E
E 0.5mm Increment
mm
Enter value for E
E 0.5mm Increment
mm
cm
inch
ft
R
R Selection
mm
C
mm
ALT1
Guide Part Machining
ALT2
Radius
ALT3
Air Vent
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models