Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KFPSA, GKFPSA, SKFPSA, CKFPSA, MKFPSA, MGKFPSA, MCKFPSA - Locating Pins - Small Head, Round Tapered -D and P Tolerance, Taper R Selectable- Press Fit
Bill of material
KFPSAMS8-P3.00-L8-B3.0-E1.0-R5
PN
Part No.
MAT
Material
ST
Surface Treatment
DTS
D Tolerance selection
PTS
P Tolerance selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
E
E 0.5mm Increment
mm
Enter value for E
E 0.5mm Increment
mm
cm
inch
ft
R
R Selection
mm
C
mm
ALT1
Guide Part Machining
ALT2
Spherical Tip
ALT3
Air Vent
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models