Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
KFQA__, KFQD__, GKFQA__, GKFQD__, SKFQA__, SKFQD__, HKFQA__, HKFQD__, CKFQA__, CKFQD__, TKFQA__, TKFQD__, MKFQA__, MKFQD__, MGKFQA__, MGKFQD__, MCKFQA__, MCKFQD__ - Locating Pins - Spherical Large Head - D and P Selectable Tolerance - Press Fit
Bill of material
KFQAMS6-P6.00-L5-B2.0
PN
Part Number
MAT
Material
ST
Surface Treatment
SHP
Shape
DTS
D Tolerance Selection
PTS
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
W
(W)
0.0 mm
ALT1
Insertion Guide Machining
ALT2
Spherical Tip
ALT3
Air Vent
ALT4
Wrench Flats Alteration
SC
SC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models