Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
KFQN___,GKFQN___,SKFQN___,HKFQN___,CKFQN___,TKFQN___,MKFQN___,MGKFQN___,MCKFQN___ - Locating Pins - Spherical Large Head - D and P Selectable Tolerance - Threaded
Bill of material
KFQNAMS6-P6.50-L0-B2.0
PN
Part Number
TYPE
Type
KFQN
MAT
Material
ST
Surface Treatment
HARD
Hardness
SHP
Shape
DTS
D Tolerance Selection
PTS
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
W
(W)
0.0 mm
M
ALT1
Spherical Tip
ALT2
Wrench Flats Alteration
SC
SC 1mm Increment
mm
ALT3
Wrench Hole Machining
Q
0.0 mm
ALT4
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models