Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
KFQSA__, GKFQSA__, SKFQSA__, HKFQSA__, CKFQSA__, TKFQSA__, KFQSD__, GKFQSD__, BKFQSD__, SKFQSD__, HKFQSD__, CKFQSD__, TKFQSD__ - Locating Pins - Spherical Small Head - D and P Selectable Tolerance - Press Fit
Bill of material
KFQSAMS6-P2.00-L5-B2.0
PN
Part Number
MAT
Material
ST
Surface Treatment
SHP
Shape
DTS
D Tolerance Selection
PTS
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
W
(W)
0.0 mm
ALT1
Insertion Guide
ALT2
Spherical Tip
ALT3
Air Vent
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models