Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
KFQSTA__, GKFQSTA__, SKFQSTA__, HKFQSTA__, CKFQSTA__, KFQSTD__, GKFQSTD__, SKFQSTD__, HKFQSTD__, CKFQSTD__, TKFQSTA__, TKFQSTD__ - Locating Pins - Small Head Sphere Type - D&P Tolerance Selectable Type - Female Thread
Bill of material
KFQSTAMM10-P7.00-L11-B3.0
PN
Part No.
SHP
Shape
MAT
Material
ST
Surface Treatment
HARD
Hardness
TSD
D Tolerance Selection
TSP
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
W
(W)
mm
M
M Coarse Thread
LL
l
mm
ALT1
Guide Part Machining
ALT2
Radius
ALT3
Air Vent
ALT4
Wrench Hole Machining
Q1
Q
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models