Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
KFSTA, GKFSTA, SKFSTA, HKFSTA, CKFSTA, KKFSTA, KGKFSTA, KFSTD, GKFSTD, SKFSTD, HKFSTD, CKFSTD - Locating Pins Small Head -Configurable Taper Angle / D and P Tolerance Selectable- Tapped
Bill of material
KFSTAMM10-P7.00-L11-B3.0-E0.5-A15
PN
Part No.
SHP
Shape
MAT
Material
ST
Surface Treatment
HARD
Hardness
Treated Hardness 60~63HRC
TSD
D Tolerance Selection
DTOL
D Tolerance
mm
TSP
P Tolerance Selection
PTOL
P Tolerance
mm
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A
A Selection
deg
C
0.5 mm
W
(W)
mm
M
M (Coarse)
LL
l
mm
ALT1
Insertion Guide Machining
ALT2
Radius
ALT3
Air Vent
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models