Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Parker
Description
KH-B3V-S EO - Ball valve with SAE Flange connection
Bill of material
EO Ball valve with SAE Flange connection KH32B3V35SMM
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel, plain oiled
T1
Thread
T2
Thread
NFSAE
Nom. flange size SAE
Zoll
NFISO
Nom. flange size ISO (DN)
mm
D1
Diameter
mm
L1
Width
mm
L2
Width
mm
L3
Width
320 mm
L4
Width
mm
S1
Diameter
17 mm
LX1
Lenght (3000 PSI Connection)
mm
LY1
Lenght (3000 PSI Connection)
mm
L5
Lenght (3000 PSI Connection)
mm
LX2
Lenght (6000 PSI Connection)
mm
LY2
Lenght (6000 PSI Connection)
mm
L6
Lenght (6000 PSI Connection)
mm
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models