Catalog navigation
Wybór modelu CAD
Dostępne producty: 52
HELP_VARIABLE
Company
Reid Supply
Description
KHA-1080 - Male Clamping Handles - Teardrop Handle
Bill of material
KHA-1130
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
FINISH
Finish
TYPE
Component Type
A
A Thread Size
C6
C Stud Length
mm
D2
D Body Diameter
13.0 mm
E6
E Hub Diameter
10.0 mm
F6
F Hub Height
4.0 mm
H
H Handle Height
30.0 mm
J6
J Body Height
24.5 mm
L
L Handle Length from Center
30.0 mm
URL
https://www.reidsupply.com/en-us/p/clamp-handles/kha-1130
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD