Catalog navigation
CAD model selection
Selectable products: 135
HELP_VARIABLE
Company
Essentra Components
Description
KHA-5400 - Male Clamping Handles - Notched Handle
Bill of material
KHA-6921
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
TYPE
Type
Stud with Steel Insert
CMAT
Component Material
Steel
HMAT
Handle Material
Reinforced Plastic
COLOR
Color
A
A Hole Thread Size
Inch
C
C Stud Length
Inch
D
D Body Diameter
0.53 Inch
E
E Base Diameter
0.39 Inch
F
F Base Height
0.15 Inch
H
H Overall Height
1.22 Inch
J
J Overall Body Height
0.95 Inch
L
L Handle Length from Hole Center
1.57 Inch
MS
Measurement System
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models