Catalog navigation
CAD model selection
Selectable products: 135
HELP_VARIABLE
Company
Reid Supply
Description
KHA-5400 - Male Clamping Handles - Notched Handle
Bill of material
KHA-6921
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
TYPE
Type
Stud with Steel Insert
CMAT
Component Material
Steel
HMAT
Handle Material
Reinforced Plastic
COLOR
Color
A
A Hole Thread Size
Inch
C
C Stud Length
Inch
D
D Body Diameter
0.53 Inch
E
E Base Diameter
0.39 Inch
F
F Base Height
0.15 Inch
H
H Overall Height
1.22 Inch
J
J Overall Body Height
0.95 Inch
L
L Handle Length from Hole Center
1.57 Inch
MS
Measurement System
Inch
URL
https://www.reidsupply.com/en-us/p/clamp-handles/kha-6921
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models