Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KHLRL - Mount-L type
Bill of material
KHLRL7
MODEL
Model
KHLRL7
MAT
material
SS400
SUR
surface treatment
Hard chrome plating
HN
Hardness
500HV~
CODE
Code
KHLRL
VAR02
D
mm
FIX02
H
20 mm
FIX04
Wa
10 mm
FIX06
D1
8 mm
FIX08
T
6 mm
FIX10
L
19 mm
FIX12
W
22 mm
FIX14
a
6 mm
FIX16
P
10 mm
FIX18
S
14 mm
FIX20
d
4.5 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models