您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHM-15
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Control Hand Wheels
Plastic Control Hand Wheels - With Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01040000/p130155/khm-7_asmtab.prj},{NB=KHM-15},{PN=KHM-15},{AMERSID=1090054},{APACID=-},{EMEAID=-},{A=5.910},{B=0.940},{BORE=-},{C=1.260},{D=1.890},{E=1.260},{F=1.500},{G=0.590},{H=2.480},{L=2.560},{PPATH=khm-7/khm-7_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Essentra Components
Description
KHM-7 - Plastic Control Hand Wheels - With Handle
Bill of material
KHM-15
PN
Part No.
KHM-15
KHM-15
AMERSID
Americas ID
1090054
1090054
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Diameter
5.910
5.910
Inch
B
B Insert Diameter
0.940
0.940
Inch
BORE
Bore Size
-
-
C
C Hub Diameter
1.260
1.260
Inch
D
D Shoulder Diameter
1.890
1.890
Inch
E
E Handle Grip Height
1.260
1.260
Inch
F
F Shoulder Hub Height
1.500
1.500
Inch
G
G Hub Height
0.590
0.590
Inch
H
H Overall Hand Wheel Height
2.480
2.480
Inch
L
L Handle Height
2.560
2.560
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求