Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIHGA
Description
KI 200 - Herakulix
Bill of material
Herakulix® KI 200
AN
Art. Nr.
51547
VE
Montagepack
2
T
Type
KI 200
IFF
IdeFix IF
406
CDK
Druckkraft bei Normalkraft
237.5 kN
CZK
Zugkraft bei Normalkraft
29 kN
CQK
Querkraft bei Normalkraft
10 kN
BDK
Druckkraft fur Carports
50 kN
BQK
Querkraft fur Carports
10 kN
PL
Product link
Product link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models