Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBHD, KJBHDM, KJBHDS - Bushings for Inspection Jigs - Stepped Straight Type
Bill of material
KJBHD12-P5.00-S3.00-L3-B5
PN
Part Number
MAT
Material
HARD
Hardness
50~60HRC
STS
Surface Treatment Selection
ALT5
Additional Surface Treatment (Black Oxide)
ST
Surface Treatment
-
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT6
P Dimension Tolerance
PTOL
P Tolerance
+0.03/+0.01 mm
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
STOL
S Tolerance
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
ALT8
L+B Dimension Tolerance
R
0.0 mm
ALT1
Groove (for Adhesive Reservoir)
ALT2
Groove (for Retaining)
ALT3
Radius R C Chamfered
ALT4
Radius R Square Corner
ALT9
Flats Machining
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models