Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBHMT, KJBHMTS, KJBHMTC - Bushings for Inspection Jigs - Stepped and Threaded For Straight Shouldered Round (P H7)
Bill of material
KJBHMT12-P4.00-M4-L3-B5-T2
PN
Part Number
MAT
Material
HARD
Hardness
50~60HRC
ALT5
Additional Surface Treatment (Black Oxide)
ST
Surface Treatment
-
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
mm
M
M Selection
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
ALT7
Shoulder Thickness Tolerance
TTOL
T Tolerance
+/-0.05 mm
H
mm
HTOL
H Tolerance
+/-0.05 mm
R
0.0 mm
ALT1
Groove Alterations (for Adhesive Reservoir)
ALT2
Groove Alterations (for Retaining)
ALT3
Bore ID R C Chamfered
ALT4
Bore ID R Square Corner
ALT9
Flats Machining Alterations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models