Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBHSK, KJBHSKM, KJBHSKS, KJBHSKC - Bushings for Inspection Jigs - Segmental Arch-Shaped Edge Type
Bill of material
KJBHSK12-P3.00-F0.5-L5
PN
Part No.
MAT
Material
HARD
Hardness
50~60HRC
STS
Surface Treatment Selection
ALT3
Additional Surface Treatment
ST
Surface Treatment
-
D
mm
DTOL
D Tolerance
0/-0.02 mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
mm
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
FTOL
F Tolerance
+0.03/0 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT5
L Dimension Tolerance
LTOL
L Tolerance
0/-0.5 mm
ALT1
Groove for Accumulate Adhesives
ALT2
Groove for Retaining
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models