Catalog navigation
Выбор CAD модели
Доступные продукты: 6
HELP_VARIABLE
Company
Misumi
Description
KJBHSTK, KJBHSTKC - Bushings for Inspection Jigs - Segmental Arch-Shaped Edge Type with Shoulder
Bill of material
KJBHSTK12-P3.00-F0.5-L7-T2
PN
Part No.
MAT
Material
HARD
Hardness
50~60HRC
D
mm
DTOL
D Tolerance
0/-0.02 mm
P
P Configurable 0.01mm Increment
mm
Введите значение для P
P Configurable 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
mm
F
F 0.1mm Increment
mm
Введите значение для F
F 0.1mm Increment
mm
cm
inch
ft
FTOL
F Tolerance
+0.03/0 mm
L
L 1mm Increment
mm
Введите значение для L
L 1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
0/-0.5 mm
TS
T Selection
mm
TTOL
T Tolerance
+/-0.05 mm
H
mm
HTOL
H Tolerance
+/-0.05 mm
ALT1
Groove for Accumulate Adhesives
ALT2
Groove for Retaining
ALT3
Additional Surface Treatment
ALT4
Shoulder Thickness Tolerance
ALT5
L Dimension Tolerance