Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBPFS, KJBPFSM, KJBPFSS, KJBPFSSC - Bushings for Inspection Jigs Shouldered Press Fit Type T, H Configurable (P +0.03/+0.01)
Bill of material
KJBPFS12-P4.00-L7-T2.0-H14
PN
Part Number
MAT
Material
HARD
Hardness
50~60HRC
STS
Surface Treatment Selection
ALT5
Additional Surface Treatment (Black Oxide)
ST
Surface Treatment
-
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
+0.03/+0.01 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
0/-0.5 mm
T
T 0.1mm Increment
mm
TTOL
T Tolerance
+/-0.01 mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
HTOL
H Tolerance
+/-0.05 mm
R
mm
ALT1
Groove (for Adhesive Reservoir)
ALT2
Groove (for Retaining)
ALT3
Radius R C Chamfered
ALT7
Flats Machining
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models