Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBPHDT - Bushings for Inspection Jigs - Stepped Straight Type with Shoulder
Bill of material
KJBPHDT12-P5.00-S3.00-L3-B5-T2
PN
Part No.
MAT
Material
SKS93
HARD
Hardness
50~60HRC
ALT6
Additional Surface Treatment
ST
Surface Treatment
-
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT2
P Dimension Tolerance
PTOL
P Tolerance
+0.03/+0.01 mm
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
STOL
S Tolerance
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT8
L+B Dimension Tolerance
LTOL
L Dimension Tolerance
0 mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
BTOL
B Dimension Tolerance
0 mm
TS
T Selection
mm
ALT7
Shoulder Thickness Tolerance
TTOL
T Tolerance
+/-0.05 mm
R
0.0 mm
H
mm
HTOL
H Tolerance
+/-0.05 mm
ALT1
Groove for Accumulate Adhesives
ALT3
Groove for Retaining
ALT5
Chamfering
ALT4
Square Corner
ALT9
Flats Machining
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models