Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBPHMT, KJBPHMTS - Bushings for Inspection Jigs Stepped and Threaded Shouldered Round (P H7) Press Fit Type
Bill of material
KJBPHMT12-P4.00-M4-L3-B5-T2
PN
Part Number
MAT
Material
HARD
Hardness
50~60HRC
ALT5
Additional Surface Treatment (Black Oxide)
ST
Surface Treatment
-
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
mm
MS
M Selection
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
ALT6
Shoulder Thickness Tolerance
TTOL
T Tolerance
+/-0.05 mm
H
mm
R
0.0 mm
ALT1
Groove Alterations (for Adhesive Reservoir)
ALT2
Groove Alterations (For retaining)
ALT3
Bore ID R C Chamfered
ALT4
Bore ID R Square Corner
ALT7
Flats Machining Alterations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models