Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBPHTW - Bushings for Inspection Jigs - Stepped Male Thread for Taper with Shoulder
Bill of material
KJBPHTW12-P5.00-S4-M4-L3-3-B5-T2
PN
Part No.
MAT
Material
SKS93
HARD
Hardness
50~60HRC
ALT5
Additional Surface Treatment
ST
Surface Treatment
-
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT6
P Dimension Tolerance
PTOL
P Tolerance
+0.03/+0.01 mm
S
S 1mm Increment
mm
STOL
S Tolerance
mm
MS
M Selection
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L1
L1 1mm Increment
mm
Enter value for L1
L1 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
ALT7
Shoulder Thickness Tolerance
TTOL
T Tolerance
+/-0.05 mm
R
0.0 mm
H
mm
HTOL
H Tolerance
+/-0.05 mm
ALT1
Groove for Accumulate Adhesives
ALT2
Groove for Retaining
ALT3
Chamfering
ALT4
Square Corner
ALT8
Flats Machining
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models