Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBSK, KJBSKM, KJBSKS, KJBSKC - Bushings for Inspection Jigs D-Shape Straight (P +0.03/+0.01 / F +0.05/0)
Bill of material
KJBSK12-P3.00-F0.5-L5
PN
Part Number
MAT
Material
HARD
Hardness
50~60HRC
STS
Surface Treatment Selection
ALT3
Additional Surface Treatment (Black Oxide)
ST
Surface Treatment
-
D
mm
DTOL
D Tolerance
0/-0.02 mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
+0.03/+0.01 mm
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
FTOL
F Tolerance
+0.05/0 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT5
L Dimension Tolerance
LTOL
L Tolerance
0/-0.5 mm
ALT1
Groove (for Adhesive Reservoir)
ALT2
Groove (for Retaining)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models