Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
KJLHP, KJLHH, KJLHL - Machined Resin Plates 1 - Bakelite/Epoxy Glass/Insulation Plate Type
Bill of material
KJLHPS3-A20-B20-X4-Y4-D3
PN
Part Number
MAT
Material
HS
Hole Machining Selection
TS
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
X
X 1mm Increment
mm
Enter value for X
X 1mm Increment
mm
cm
inch
ft
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
G
G 1mm Increment
mm
Q1
Q 1mm Increment
mm
HSC1
Hole Selection 1
ALT1
D Hole Diameter
NOM1
Nominal Diameter 1
DC
DC 1mm Increment
mm
DD1
d for Hole Selection 1
0.0 mm
DD11
d1 for Hole Selection 1
0.0 mm
HH1
h for Hole Selection 1
0 mm
V
V 1mm Increment
mm
Q2
Q 1mm Increment
mm
S
S 1mm Increment
mm
W
W 1mm Increment
mm
HSC2
Hole Selection 2
ALT2
D Hole Diameter
NOM2
Nominal Diameter 2
DAC
DAC 1mm Increment
mm
DD2
d for Hole Selection 2
0.0 mm
DD12
d1 for Hole Selection 2
0.0 mm
HH2
h for Hole Selection 2
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models