Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
KJNPN,KJNPNS - Locking pin
Bill of material
KJNPN4
MODEL
Model
MAT
material
SUR
surface treatment
CODE
Code
VAR02
No.
FIX02
d Wire diameter
1.0 mm
FIX04
d1
3.0 mm
FIX06
La
16.3 mm
FIX08
L1
6.0 mm
FIX10
L2
1.5 mm
FIX12
R
2.0 mm
FIX14
h
1.0 mm
FIX16
S
0.5 mm
FIX18
D1 Suitable shaft diameter
4 mm
FIX20
D2 Shaft aperture
1.2 mm
FIX95
PDF
PDF
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Baixar modelos em CAD