Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPDT, KJPDTH, KJPDTS, KJPDTC - Slot Pins for Inspection Jigs Tapered Taper Shape Fixed (S 0/-0.02)
Bill of material
KJPDT20-P10.00-S5.00-B5
PN
Part Number
MAT
Material
HARD
Hardness
ST
Surface Treatment
-
ALT5
Additional Surface Treatment
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
STOL
S Tolerance
0/-0.02 mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
K
Tapered 1/5 deg
X
5 mm
Y1
1 mm
Y2
1 mm
M
ALT3
Handle Length
ZC
mm
ALT6
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT6
CSNOTE
Character Selection Note
N/A
ALT2
Engraving of P Dimension
ALT1
Chain Attachment
ALT4
No Relief Groove
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models