Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPDTMV, KJPDTMVH, KJPDTMVS, KJPDTMVC - Slot Pins for Inspection Jigs - Diamond Tapered - Round Tip - S 0 -0.02
Bill of material
KJPDTMV20-P10-S5-B5-V6-W1
PN
Part Number
MAT
Material
HARD
Hardness
D
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
W
W 0.5mm Increment
mm
Enter value for W
W 0.5mm Increment
mm
cm
inch
ft
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
M
ALT2
Additional Surface Treatment
ALT1
Chain
ALT5
No Relief Groove
ALT6
Handle Length
ZC
mm
ALT3
Engraving of P Dimension
ALT7
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT7
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models