Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPGD, KJPGDH, KJPGDS, KJPGDSC - Slot Pins for Inspection Jigs -Stepped Straight-
Bill of material
KJPGD20-P10.00-S5.00-L5-B5
PN
Part Number
MAT
Material
HARD
Hardness
ST
Surface Treatment
-
ALT5
Additional Surface Treatment
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT3
P Dimension Tolerance
PTOL
P Tolerance
0/-0.02 mm
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
STOL
S Tolerance
mm
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
ALT6
L Dimension Tolerance
LTOL
L Tolerance
0 mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
ZS
Z Fixed
50 mm
ALT8
Handle Length
ZC
mm
Z
50 mm
M
ALT1
Chain Alteration
ALT2
Engraving of P Dimension
ALT10
Engraving of S Dimension
ALT4
Engraving of the Specified Characters
CS
Character Selection
CSNOTE
Character Selection Note
N/A
ALT7
No Relief Groove
ALT9
Tapered Tip
MM
m
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models