Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPGDZ, KJPGDHZ - Slot Pins for Inspection Jigs - Stepped Straight - Handle Length (Z) Selectable
Bill of material
KJPGDZ20-P10.00-S5.00-L5-B5-Z10
PN
Part Number
MAT
Material
1045 Carbon Steel
HARD
Hardness
ALT5
Additional Surface Treatment
ST
Surface Treatment
-
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT3
P Dimension Tolerance
PTOL
P Tolerance
0/-0.02 mm
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
ALT6
L Dimension Tolerance
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
LTOL
L Tolerance
N/A mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
ZS
Z Selection
mm
M
ALT1
Chain Alteration
ALT2
Engraving of P Dimension
ALT10
Engraving of S Dimension
ALT7
No Relief Groove
ALT9
Tapered Tip
MM
m
0 mm
ALT4
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT4
CSNOTE
Character Selection Note
N/A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models