Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPGMD, KJPGMDH, KJPGMDS - Slot Pins for Inspection Jigs Straight Threaded with Step 2-Step Type (S g6)
Bill of material
KJPGMD20-P10.00-S9.0-M5-L1-B1-C5
PN
Part Number
MAT
Material
HARD
Hardness
ST
Surface Treatment
-
ALT3
Additional Surface Treatment
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
0/-0.02 mm
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
STOL
S Tolerance
mm
MS
M Selection
ALT7
L Dimension Tolerance
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
LTOL
L Tolerance
0 mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
C
C 1mm Increment
mm
Enter value for C
C 1mm Increment
mm
cm
inch
ft
ALT1
Chain Attachment
ALT4
Handle Length
ZC
mm
ALT2
Engraving of P Dimension
ALT6
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT6
CSNOTE
Character Selection Note
N/A
ALT5
No Relief Groove
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models