Catalog navigation
Выбор CAD модели
Доступные продукты: 10
HELP_VARIABLE
Company
Misumi
Description
KJPGMT, KJPGMTH, KJPGMTS, KJPGMTC - Slot Pins for Inspection Jigs - Male Thread Tapered Type
Bill of material
KJPGMT20-P10.00-S0-M5-L0-B5
PN
Part No.
MAT
Material
HARD
Hardness
ST
Surface Treatment
-
ALT3
Additional Surface Treatment
D
mm
P
P Configurable 0.01mm Increment
mm
Введите значение для P
P Configurable 0.01mm Increment
mm
cm
inch
ft
S
S Configurable 1mm Increment
mm
STOL
S Tolerance Selection
0 mm
MS
M Selection
L
L 1mm Increment
mm
B
B 1mm Increment
mm
Введите значение для B
B 1mm Increment
mm
cm
inch
ft
X
5 mm
Y1
1 mm
Y2
1 mm
K
K (degree)
Tapered 1/5
ALT1
Chain Attachment
ALT4
Handle Length
ZC
mm
ALT2
Engraving of P Dimension
ALT6
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT6
CSNOTE
Character Selection Note
N/A