Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPGSZ, KJPGSHZ - Slot Pins for Inspection Jigs - Straight - Handle Length Specified Type
Bill of material
KJPGSZ20-P10.00-L5-Z10
PN
Part No.
MAT
Material
1045 Carbon Steel
HARD
Hardness
ST
Surface Treatment
-
ALT4
Additional Surface Treatment
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
mm
ALT6
L Dimension Tolerance
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
LTOL
L Tolerance
0 mm
ZS
Z Selection
mm
M
ALT1
Chain Attachment
ALT2
Engraving of P Dimension
ALT3
Engraving of the Specified Characters
ALT5
Air Vent
ALT7
No Relief Groove
ALT9
Tapered Tip
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models