Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
KJPKDT, KJPKDTH - Slot Pins for Inspection Jigs - Revolving Diamond-Shape
Bill of material
KJPKDT12-P6.00-S5-M3-B5-C5
PN
Part No.
MAT
Material
1045 Carbon Steel
HARD
Hardness
ST
Surface Treatment
-
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
STOL
S Tolerance
-0.004/-0.012 mm
M
M Selection
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
C
C 1mm Increment
mm
Enter value for C
C 1mm Increment
mm
cm
inch
ft
W
(W)
3.0 mm
ALT1
Chain Attachment
ALT2
Engraving of P Dimension
ALT4
Handle Length
ZC
mm
ALT3
Additional Surface Treatment
ALT5
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT5
CSNOTE
Character Selection Note
N/A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models